VPL Low Inertia Motors, 240V AC, 100mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, E Winding, 3500 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , Standard
PRODUCT SELECTION | |
---|---|
Bulletin Number | VPL Low Inertia Motors |
Voltage Class | 240V AC |
Frame Size | 100mm Bolt Circle Frame Size |
Stack Length | 3 (Three) Magnet Stacks |
Rated Speed | E Winding, 3500 RPM Rated Speed |
Feedback | 18 bit Single-turn Digital High Resolution Encoder |
Shaft Extension | Keyless Shaft |
Connectors | Single SpeedTec Din Connector |
Brake Option | 24V DC Holding Brake |
Mounting | IEC Metric Mounting Flange |
Factory Options | Standard |
Torque Rating | Torque Rating |