VPL Low Inertia Motors, 480V AC, 63mm Bolt Circle Frame Size, 1 (One) Magnet Stack, U Winding, 8000 RPM Rated Speed, 18 bit Single-turn Digital High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, No Holding Brake, , Standard
PRODUCT SELECTION | |
---|---|
Bulletin Number | VPL Low Inertia Motors |
Voltage Class | 480V AC |
Frame Size | 63mm Bolt Circle Frame Size |
Stack Length | 1 (One) Magnet Stack |
Rated Speed | U Winding, 8000 RPM Rated Speed |
Feedback | 18 bit Single-turn Digital High Resolution Encoder |
Shaft Extension | Keyless Shaft |
Connectors | Single SpeedTec Din Connector |
Brake Option | No Holding Brake |
Mounting | IEC Metric Mounting Flange |
Factory Options | Standard |
Torque Rating | Torque Rating |