VPL Low Inertia Motors, 480V AC, 63mm Bolt Circle Frame Size, 3 (Three) Magnet Stacks, M Winding, 6000 RPM Rated Speed, 18 bit Single-turn, 12 bit Multi-turn, and 9 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder, Keyless Shaft, Single SpeedTec Din Connector, 24V DC Holding Brake, , IP66 Shaft Seal Fitted
PRODUCT SELECTION | |
---|---|
Bulletin Number | VPL Low Inertia Motors |
Voltage Class | 480V AC |
Frame Size | 63mm Bolt Circle Frame Size |
Stack Length | 3 (Three) Magnet Stacks |
Rated Speed | M Winding, 6000 RPM Rated Speed |
Feedback | 18 bit Single-turn, 12 bit Multi-turn, and 9 bit Secondary Channel SIL2 Pl(d) Safety Rated High Resolution Encoder |
Shaft Extension | Keyless Shaft |
Connectors | Single SpeedTec Din Connector |
Brake Option | 24V DC Holding Brake |
Mounting | IEC Metric Mounting Flange |
Factory Options | IP66 Shaft Seal Fitted |
Torque Rating | Torque Rating |