Kinetix VPL Low-inertia Servo Motors

VPL-B1002M-PJ14AA


Representative Rendering, Not The Actual Product

VPL Low Inertia Motors, (B) 480V AC, (100) 100mm Bolt Circle Frame Size, (2) Two Magnet Stacks, (M) Winding, 6500 RPM Rated Speed, (P) 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, (J) Keyed Shaft, (1) Single SpeedTec Din Connector, (4) 24V DC Holding Brake, , (A) Standard

Product Details

PRODUCT SELECTION
Bulletin NumberVPL Low Inertia Motors
Voltage Class(B) 480V AC
Frame Size(100) 100mm Bolt Circle Frame Size
Stack Length(2) Two Magnet Stacks
Rated Speed(M) Winding, 6500 RPM Rated Speed
Feedback(P) 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder
Shaft Extension(J) Keyed Shaft
Connectors(1) Single SpeedTec Din Connector
Brake Option(4) 24V DC Holding Brake
Mounting(A) IEC Metric Mounting Flange
Factory Options(A) Standard
Torque RatingTorque Rating

Supporting Documentation and Downloads