Spring Clamp Terminal Block,One-Circuit Feed-Through Ground Block,2.5 mm (# 22 AWG - # 14 AWG),Single-circuit terminal block with 1 fixed and 1 plug-in connection,Green (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Grounding Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Ground Block |
| DETAIL DATA | |
| Features | Single-circuit terminal block with 1 fixed and 1 plug-in connection |
| Maximum Wire Size & Rating | UL: 26-12 AWG CSA: 26-12 AWG IEC: 2.5mm² |
| Color | Green (Standard) |