1492-P Push-in Terminal Blocks , 2.5 mm² (AWG 28 - AWG 12) , Grounding Block , Single Level ,1 Flexible Plug, 2 Point On Other Side per Circuit
| BASIC BLOCK FEATURES | |
|---|---|
| Wire Range (Rated Cross Section) | 2.5 mm² (AWG 28 - AWG 12) |
| UL/CSA Voltage Rating | 600V AC/DC |
| UL/CSA Current Rating | Not Applicable |
| Width | 5.1 mm |
| Electrical Standards/ Certifications | IEC / UL / CSA / ATEX / IECEx |
| Color | Green/Yellow Mix |
| DETAIL DATA | |
| Block Type | Grounding Block |
| Circuit per Block | Single-Circuit |
| Connection Points | 1 Flexible Plug, 2 Point On Other Side per Circuit |
| Number of Levels | Single Level |
| Wiring Diagram | 1492-PG3T1P |