Controller, 8 110-120V AC Inputs, 4 configurable analog input with thermistor voltage reference out, 7 Relay Output, 1 Analog Output, Embedded Ethernet Port and RS-232/485 non-isolated Serial port, Embedded RTC, MicroSD Card support, 2 Plug-In slots, with RTB terminals
M830 Product Configuration | |
---|---|
Digital Input Type | 110V AC |
Number of Input Points available | 8 |
Digital Output type | Relay |
Number of Output Points Available | 7 |
Conformally Coated | No |
Motion Support Options | |
Note: | High Speed Counters available only via Plug-in modules - up to 2 HSCs per Plug-in |
Number of Plug-in Slots available for the Selected IO Points | |
Max number of Plug-in Slots Available | 2 |
Accessories | |
Network Media | Male RJ45 to Male RJ45, Unshielded Twisted Pair, Teal TPE Cable, 1.9 m |
Terminal Block | Removable Terminal Block |