Micro820 Controller, 12 24V DC Inputs, 4 configurable analog input with thermistor voltage reference out, 7 Relay Output, 1 Analog Output, Embedded Ethernet Port and RS-232/485 non-isolated Serial port, Embedded RTC, MicroSD Card support, 2 Plug-In slots, with RTB terminals
| M820 Product Configuration | |
|---|---|
| Micro 820 | M820_LC20 System with Base unit and Plug-in options |
| Digital Input Type | 24V DC |
| Number of Input Points available | 12 |
| Digital Output type | Relay |
| Number of Output Points Available | 7 |
| Conformally Coated | No |
| Motion Support Options | |
| Note: | High Speed Counters available only via Plug-in modules - up to 2 HSCs per Plug-in |
| Number of Plug-in Slots available for the Selected IO Points | |
| Max number of Plug-in Slots Available | 2 |
| Accessories | |
| Network Media | Male RJ45 to Male RJ45, Unshielded Twisted Pair, Teal TPE Cable, 1.9 m |
| Terminal Block | Removable Terminal Block |