
PowerFlex700S AC Drive, 480 VAC, 3 PH, 125 Amps, 100HP Normal Duty, 75HP Heavy Duty, IP20 / Type 1, with conformal coating, No HIM (Blank Plate), Brake IGBT Installed, Without Drive Mounted Brake Resistor, Second Environment Filter per CE EMC directive (89/336/EEC), No Communication Module, Phase II control, Expanded cassette, Safe off, includes second encoder, Phase II, No DriveLogix, no embedded comm
| NOTE | |
|---|---|
| Lifecycle Status Notes | PowerFlex 700S drives are now DISCONTINUED. We recommend you consider the new generation PowerFlex 755T drive family as an alternative. |
| BASE DRIVE INFORMATION | |
| Input Voltage | 480 VAC, 3 PH |
| Output Current | 125 Amps |
| Enclosure | IP20 / Type 1, with conformal coating |
| Frame Size | Frame Size 5 |
| Brake IGBT | Brake IGBT Installed |
| Brake Resistor | Without Drive Mounted Brake Resistor |
| EMC Filtering Options | Second Environment Filter per CE EMC directive (89/336/EEC) |
| Phase II, Control Options | Phase II control, Expanded cassette |
| Feedback Option | Safe off, includes second encoder |
| Additional Configurations | Phase II, No DriveLogix, no embedded comm |
| Firmware | Standard |
| OPTIONS | |
| Base Plus Options | Base Plus Options Method |
| Internal Communication Module | No Communication Module |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | 20DD125A0EYNANANE |
| Description | Base Replacement Drive NO OPTIONS |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20D-P2-DG01 |
| Description | Drive Guard Safe-Off (with 2nd Encoder0 |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20D-P2-CKE1 |
| Description | Phase 2 Control with Expanded Cassette ? |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-HIM-A0 |
| Description | Blank Cover |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-G9-PRE1-V480 |
| Description | Precharge Board (for AC input drives only) |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-G9-PB1-D125 |
| Description | 125A 400/480V Power Kit - Contains IGBT's, Power Interface Board and Busbar |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-G9-SPWRS1-D |
| Description | PF700S Power Supply Board Frame 5 & 6 400/480V |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-G9-FAN1-F5 |
| Description | Heatsink Fan |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-G9-CT1-F5 |
| Description | Current Transducer |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-STB2-MCB2 |
| Description | 700S Phase 2 Main Control Board Terminal Blocks |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G9-CPLT1-F5 |
| Description | Conduit Plate - 75Hp |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G9-CPLT2-F5 |
| Description | Conduit Box - 100Hp (also allows more wiring space for 75Hp) |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G1-CVR1-f5 |
| Description | Front Cover, IP20 NEMA Type 1 |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G9-XFMR1-F5 |
| Description | Fan Transformer |
| Quantity | 1 |