26G11FC8P7JA4NNNNA-M1-IN1-SB-N-N
PowerFlex 755 On-Machine Drive, AC input with precharge, including DC terminals, UL Type 12 / IP66, 400V AC, 50Hz, 8.7 Amps, 4kW, Filtered, Common Mode Jumper Installed, DB Transistor Internal to Drive, Enhanced LCD, Full Numeric, UL Type 4X / IP66 HIM, Network Integrated Safe Torque Off Module (STO) S3, Induction motor, Allen-Bradley,M35, 4Pin,Male, 400/480V AC source brake, M24 output receptacle, 3-pin female. No additional connector for brake, None
| DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 755 On-Machine Drive |
| Input Type | AC input with precharge, including DC terminals |
| Enclosure Type | UL Type 12 / IP66 |
| Voltage Class | 400V AC, 50Hz |
| Output Current | 8.7 Amps, 4kW |
| EMC Filtering options | Filtered, Common Mode Jumper Installed |
| Dynamic Braking | DB Transistor Internal to Drive |
| HIM Operator Interface | Enhanced LCD, Full Numeric, UL Type 4X / IP66 HIM |
| Network Safety Option Modules - Slot 6 | Network Integrated Safe Torque Off Module (STO) S3 |
| Motor Type | Induction motor |
| AC Input Power Receptacle | Allen-Bradley,M35, 4Pin,Male |
| Brake Control Options | 400/480V AC source brake, M24 output receptacle, 3-pin female. No additional connector for brake |
| Encoder Type, Option Slot 4 | None |
| Encoder Type, Option Slot 5 | None |