26G11FD011JA4NNNNA-M1-IN1-SB-E41-E53
PowerFlex 755 On-Machine Drive, AC input with precharge, including DC terminals, UL Type 12 / IP66, 480V AC, 60Hz, 11 Amps, 7.5HP, Filtered, Common Mode Jumper Installed, DB Transistor Internal to Drive, Enhanced LCD, Full Numeric, UL Type 4X / IP66 HIM, Network Integrated Safe Torque Off Module (STO) S3, Induction motor, Allen-Bradley,M35, 4Pin,Male, 400/480V AC source brake, M24 output receptacle, 3-pin female. No additional connector for brake, Incremental HTL,12 VDC,M23, Female, 12Pin, 20° Coded
| DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 755 On-Machine Drive |
| Input Type | AC input with precharge, including DC terminals |
| Enclosure Type | UL Type 12 / IP66 |
| Voltage Class | 480V AC, 60Hz |
| Output Current | 11 Amps, 7.5HP |
| EMC Filtering options | Filtered, Common Mode Jumper Installed |
| Dynamic Braking | DB Transistor Internal to Drive |
| HIM Operator Interface | Enhanced LCD, Full Numeric, UL Type 4X / IP66 HIM |
| Network Safety Option Modules - Slot 6 | Network Integrated Safe Torque Off Module (STO) S3 |
| Motor Type | Induction motor |
| AC Input Power Receptacle | Allen-Bradley,M35, 4Pin,Male |
| Brake Control Options | 400/480V AC source brake, M24 output receptacle, 3-pin female. No additional connector for brake |
| Encoder Type, Option Slot 4 | Incremental HTL,12 VDC,M23, Female, 12Pin, 20° Coded |
| Encoder Type, Option Slot 5 | Hiperface SC + SSI Linear, M23 x2, Female,12Pin,20° Coded |