26G11FD014JA4NNNNA-M2-IN1-B3-N-E52
PowerFlex 755 On-Machine Drive, AC input with precharge, including DC terminals, UL Type 12 / IP66, 480V AC, 60Hz, 14 Amps, 10HP, Filtered, Common Mode Jumper Installed, DB Transistor Internal to Drive, Enhanced LCD, Full Numeric, UL Type 4X / IP66 HIM, Network Integrated Safe Torque Off Module (STO) S3, Allen-Bradley MPL, MPM servo motor, for use with 14 AWG or 16 AWG motor cable, Allen-Bradley,M35, 4Pin,Male, 24V DC brake + servo motor output, M40 or M23 output receptacle, 6-pin, female with 24V DC auxiliary power input, mini 4-pin male, None
| DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 755 On-Machine Drive |
| Input Type | AC input with precharge, including DC terminals |
| Enclosure Type | UL Type 12 / IP66 |
| Voltage Class | 480V AC, 60Hz |
| Output Current | 14 Amps, 10HP |
| EMC Filtering options | Filtered, Common Mode Jumper Installed |
| Dynamic Braking | DB Transistor Internal to Drive |
| HIM Operator Interface | Enhanced LCD, Full Numeric, UL Type 4X / IP66 HIM |
| Network Safety Option Modules - Slot 6 | Network Integrated Safe Torque Off Module (STO) S3 |
| Motor Type | Allen-Bradley MPL, MPM servo motor, for use with 14 AWG or 16 AWG motor cable |
| AC Input Power Receptacle | Allen-Bradley,M35, 4Pin,Male |
| Brake Control Options | 24V DC brake + servo motor output, M40 or M23 output receptacle, 6-pin, female with 24V DC auxiliary power input, mini 4-pin male |
| Encoder Type, Option Slot 4 | None |
| Encoder Type, Option Slot 5 | Hiperface SC, A-B Servo Motor Bulk Head |