26G11FD022JA4NNNNC-M3-IN1-B3-E43-E52
PowerFlex 755 On-Machine Drive, AC input with precharge, including DC terminals, Flange, IP66 NEMA Type 4X Back, 480V AC, 60Hz, 22 Amps, 15HP, ND for Induction and Servo / 14 Amps, 10HP, HD for Servo 'M2' only, Filtered, Common Mode Jumper Installed, DB Transistor Internal to Drive, Enhanced LCD, Full Numeric, UL Type 4X / IP66 HIM, Network Integrated Safety Function Module with Brake Control (SSM) S4, Allen-Bradley MPL, MPM servo motor, for use with 10 AWG motor cable, Allen-Bradley,M35, 4Pin,Male, 24V DC brake + servo motor output, M40 or M23 output receptacle, 6-pin, female with 24V DC auxiliary power input, mini 4-pin male, SSI SC Rotary,M23, Female, 12Pin, 20° Coded
| DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 755 On-Machine Drive |
| Input Type | AC input with precharge, including DC terminals |
| Enclosure Type | Flange, IP66 NEMA Type 4X Back |
| Voltage Class | 480V AC, 60Hz |
| Output Current | 22 Amps, 15HP, ND for Induction and Servo / 14 Amps, 10HP, HD for Servo 'M2' only |
| EMC Filtering options | Filtered, Common Mode Jumper Installed |
| Dynamic Braking | DB Transistor Internal to Drive |
| HIM Operator Interface | Enhanced LCD, Full Numeric, UL Type 4X / IP66 HIM |
| Network Safety Option Modules - Slot 6 | Network Integrated Safety Function Module with Brake Control (SSM) S4 |
| Motor Type | Allen-Bradley MPL, MPM servo motor, for use with 10 AWG motor cable |
| AC Input Power Receptacle | Allen-Bradley,M35, 4Pin,Male |
| Brake Control Options | 24V DC brake + servo motor output, M40 or M23 output receptacle, 6-pin, female with 24V DC auxiliary power input, mini 4-pin male |
| Encoder Type, Option Slot 4 | SSI SC Rotary,M23, Female, 12Pin, 20° Coded |
| Encoder Type, Option Slot 5 | Hiperface SC, A-B Servo Motor Bulk Head |