26G11FD8P0JA4NNNNB-M1-IN1-SB-E44-E53
PowerFlex 755 On-Machine Drive, AC input with precharge, including DC terminals, Flange, IP66 NEMA Type 4X Back, 480V AC, 60Hz, 8.0 Amps, 5HP, Filtered, Common Mode Jumper Installed, DB Transistor Internal to Drive, Enhanced LCD, Full Numeric, UL Type 4X / IP66 HIM, Network Integrated Safety Function Module (SSM) S4, Induction motor, Allen-Bradley,M35, 4Pin,Male, 400/480V AC source brake, M24 output receptacle, 3-pin female. No additional connector for brake, Dual Incremental HTL, 12 VDC, M23 x2, Female,12Pin,20° Coded
| DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 755 On-Machine Drive |
| Input Type | AC input with precharge, including DC terminals |
| Enclosure Type | Flange, IP66 NEMA Type 4X Back |
| Voltage Class | 480V AC, 60Hz |
| Output Current | 8.0 Amps, 5HP |
| EMC Filtering options | Filtered, Common Mode Jumper Installed |
| Dynamic Braking | DB Transistor Internal to Drive |
| HIM Operator Interface | Enhanced LCD, Full Numeric, UL Type 4X / IP66 HIM |
| Network Safety Option Modules - Slot 6 | Network Integrated Safety Function Module (SSM) S4 |
| Motor Type | Induction motor |
| AC Input Power Receptacle | Allen-Bradley,M35, 4Pin,Male |
| Brake Control Options | 400/480V AC source brake, M24 output receptacle, 3-pin female. No additional connector for brake |
| Encoder Type, Option Slot 4 | Dual Incremental HTL, 12 VDC, M23 x2, Female,12Pin,20° Coded |
| Encoder Type, Option Slot 5 | Hiperface SC + SSI Linear, M23 x2, Female,12Pin,20° Coded |