
Background Suppression, Visible red, Fixed Sensing Range, 1...15 mm (0.04...0.59 in.), 10 ... 30V DC, Selectable light or dark operate by remote teach, auto PNP or NPN, 4-pin Pico (M8 on a 6 inch pigtail)
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Background Suppression |
| Light Source | Visible red |
| Range Sense | Fixed Sensing Range |
| Sensing Distance | 1...15 mm (0.04...0.59 in.) |
| Operation Mode | Selectable light or dark operate by remote teach, auto PNP or NPN |
| Voltage Rating | 10 ... 30V DC |
| Connection Type | 4-pin Pico (M8 on a 6 inch pigtail) |
| Temperature Range | 20 ... +50 °C |