
Background Suppression, Visible red, Adjustable Sensing Range, 5...70 mm (0.2...2.75 in.), 10 ... 30V DC, Teachable light or dark operate, auto PNP or NPN, 2 Meter cable with flying leads
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Background Suppression |
| Light Source | Visible red |
| Range Sense | Adjustable Sensing Range |
| Sensing Distance | 5...70 mm (0.2...2.75 in.) |
| Operation Mode | Teachable light or dark operate, auto PNP or NPN |
| Voltage Rating | 10 ... 30V DC |
| Connection Type | 2 Meter cable with flying leads |
| Temperature Range | 20 ... +50 °C |