
Polarized Retroreflective, Visible red, Adjustable Sensing Range, 0.1...1.6 m (0.33...5.25 ft), 10 ... 30V DC, Teachable light or dark operate, auto PNP or NPN, 2 Meter cable with flying leads
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Polarized Retroreflective |
| Light Source | Visible red |
| Range Sense | Adjustable Sensing Range |
| Sensing Distance | 0.1...1.6 m (0.33...5.25 ft) |
| Operation Mode | Teachable light or dark operate, auto PNP or NPN |
| Voltage Rating | 10 ... 30V DC |
| Connection Type | 2 Meter cable with flying leads |
| Temperature Range | 20 ... +50 °C |