
Tongue Switch - Elf: Contacts(Safety and Aux): 2 Normally Closed, BBM Preference: , Actuator: No Actuator, Model Type: , Conduit Entry: 4 Pin M12 Micro QD
| PRODUCT FAMILY SELECTION | |
|---|---|
| Product Family | Elf |
| Contacts (Safety/Auxiliary) | 2 Normally Closed |
| Housing Type | Plastic |
| Actuator | No Actuator |
| Conduit Entry / Connection Type | 4 Pin M12 Micro QD |
| CONNECTION SYSTEM ACCESSORIES | |
| Cordsets | DC Micro (M12) ,Female, Straight, 4-pin ,PVC Cable ,Yellow, Unshielded, IEC Color Coded , No Connector , 5 meter(16.4 feet) |