NEMA Combination Contactor, Disconnect Type, NEMA 2, 208/110/120 VAC - 50/60Hz (HD), Type 1 - Enclosure Code "A"
| MOTOR DATA | |
|---|---|
| Line Voltage | 200V 60Hz |
| STARTER DATA | |
| Horsepower | 10 HP |
| NEMA Size | NEMA 2 |
| Enclosure | Type 1 - Enclosure Code "A" |
| Control Voltage | 120V 60Hz |
| DISCONNECT DATA | |
| Disconnect Type | Non-Fusible |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 27 x 10 x 8 in. |