800FC Configured Station, 5 Hole, No Leg Plate, 120V, Pos 1: Illum E-Stop, TTR, No intlk, No boot, Pos 2: 2spd, wht, Up, Elec intlk, No boot, Pos 3: 2spd, blk, Down, Elec intlk, No boot, Pos 4: 2spd, wht, Right, Elec intlk, No boot, Pos 5: 2spd, blk, Left, Elec intlk, No boot
| SELECTION TYPE | |
|---|---|
| Part Numbers | Composite Catalog Number |
| PUSH BUTTON DATA | |
| Pendant Style | 5 Hole, No Legend Plates, 120V AC |
| Operator - Position 1 | Emergency Stop - Red - Illuminated - Twist-To-Release |
| Interlock and/or Rubber Boot - Position 1 | No Interlock, No Additional Boots |
| Operator - Position 2 | 2-Speed - White - Arrows-Up |
| Interlock and/or Rubber Boot - Position 2 | Electrical Interlock, No Additional Boots |
| Operator - Position 3 | 2-Speed - Black - Arrows-Down |
| Interlock and/or Rubber Boot - Position 3 | Electrical Interlock, No Additional Boots |
| Operator - Position 4 | 2-Speed - White - Arrows-Right |
| Interlock and/or Rubber Boot - Position 4 | Electrical Interlock, No Additional Boots |
| Operator - Position 5 | 2-Speed - Black - Arrows-Left |
| Interlock and/or Rubber Boot - Position 5 | Electrical Interlock, No Additional Boots |