800T and 800H Accessories

800H-3HZ4C

800T and 800H Accessories, Push Button Enclosure, Thermoplastic polyester blend, UL94 5VA, 3 Holes, Type 4/4X. Stainless Steel 304 Material used on Base and Cover (material thickness 0.060 inches). Bottom Conduit Entry, one hole, 3/4 inch knockout, supplied with 1490-N9 conduit hub. Grounding screw provided inside enclosure. Suitable for field replacement for existing Pushbutton Stations or can be used for field assembly of complete pushbutton stations.

Product Details

SELECTION TYPE
Select Group or IndividualIndividual Accessory
ACCESSORY ITEMS
800T/H Accessories800H Enclosures

Supporting Documentation and Downloads