800T and 800H Accessories, Push Button Enclosure, ROSITE Glass Polyester, 5 Holes ( Up to 6 holes with an 800T-N1 closing button for one of the holes)with 1 1 in. Diameter Hub, Type 4/4X/13. Stainless Steel 304 Material used on Base and Cover (material thickness 0.060 inches). Bottom Conduit Entry, one hole, 3/4 inch knockout, supplied with 1490-N9 conduit hub. Grounding screw provided inside enclosure. Suitable for field replacement for existing Pushbutton Stations or can be used for field assembly of complete pushbutton stations.
| SELECTION TYPE | |
|---|---|
| Select Group or Individual | Individual Accessory |
| ACCESSORY ITEMS | |
| 800T/H Accessories | 800H Enclosures |