
Available from RCC, 800F Enclosed E-Stop Station, Safety, Yellow Plastic, Metric, DC Micro, 8 Pins, Twist-to-Release 40mm, 24V AC/DC, 2 N.C and 1 N.O (1 SMCB included)
| Note | |
|---|---|
| Please Note | Pre-Configured options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| Modified Industrial Control Options are Available. Email to RADBQUOTE@RA.ROCKWELL.COM | -See "OPTIONS" Section Below: -Factory Installed Modifications field -Custom Factory Installed Modification text field |
| SELECTION TYPE | |
| Factory or User Assembled? | Factory Assembled |
| E-STOP STATION DATA | |
| Product Type | Safety Dual Circuit, Yellow Plastic |
| Knockout Style | Metric |
| Quick Connect | DC Micro |
| Number Of Pins | 8-pin DC Micro-male |
| Operator Type | Twist-to-Release 40mm |
| Illumination Voltage | 24V AC/DC |
| Contact Configuration | 2 N.C and 1 N.O (1 SMCB included) |