800FC-HENNESNBUBBDBARBALBAFBABBN2N
800FC Configured Station, 9 Hole, w/ Leg Plate, 120V, Pos 1: Ext. Grn, Start, No intlk, No boot, Pos 2: Ext. Red, Stop, No intlk, No boot, Pos 3: 2spd, wht, Up, Elec and Mech intlk, Boots Std, Pos 4: 2spd, blk, Down, Elec and Mech intlk, Boots Std, Pos 5: 1spd, wht, Right, Elec and Mech intlk, Boots Std, Pos 6: 1spd, blk, Left, Elec and Mech intlk, Boots Std, Pos 7: 1spd, wht, Up/Right, Elec and Mech intlk, Boots Std, Pos 8: 1spd, blk, Down/Left, Elec and Mech intlk, Boots Std, Pos 9: Hole Plug - Black, No intlk, No boot
SELECTION TYPE | |
---|---|
Part Numbers | Composite Catalog Number |
PUSH BUTTON DATA | |
Pendant Style | 9 Hole, Legend Plates - All Locations, 120V AC |
Operator - Position 1 | Extended - Green - Start Symbol |
Interlock and/or Rubber Boot - Position 1 | No Interlock, No Additional Boots |
Operator - Position 2 | Extended - Red - Stop Symbol |
Interlock and/or Rubber Boot - Position 2 | No Interlock, No Additional Boots |
Operator - Position 3 | 2-Speed - White - Arrows-Up |
Interlock and/or Rubber Boot - Position 3 | Electrical and Mechical Interlock, Boots Standard |
Operator - Position 4 | 2-Speed - Black - Arrows-Down |
Interlock and/or Rubber Boot - Position 4 | Electrical and Mechical Interlock, Boots Standard |
Operator - Position 5 | 1-Speed - White - Arrow-Right |
Interlock and/or Rubber Boot - Position 5 | Electrical and Mechical Interlock, Boots Standard |
Operator - Position 6 | 1-Speed - Black - Arrow-Left |
Interlock and/or Rubber Boot - Position 6 | Electrical and Mechical Interlock, Boots Standard |
Operator - Position 7 | 1-Speed - White - Arrow-Up/Right |
Interlock and/or Rubber Boot - Position 7 | Electrical and Mechical Interlock, Boots Standard |
Operator - Position 8 | 1-Speed - Black - Arrow-Down/Left |
Interlock and/or Rubber Boot - Position 8 | Electrical and Mechical Interlock, Boots Standard |
Operator - Position 9 | Hole Plug - Black |
Interlock and/or Rubber Boot - Position 9 | No Interlock, No Additional Boots |