
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 290mm BDC, 2 Magnet Stacks, 200 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake
| PRODUCT SELECTION | |
|---|---|
| Product Type | Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor |
| Frame Size | (290) 290mm BDC |
| Magnet Stacks | (2) 2 Stacks |
| RPM | (4) 200 RPM |
| Feedback | (3) Single-turn High-Resolution Heidenhain |
| Enclosure / Shaft | (B) IP65 Housing / Blind Bore |
| Connectors | (7) Circular, Right Angle connector, 180° Rotatable, DIN |
| Brake Option | (2) No Brake |